* ******************************************* * *BZT52H-B62 * *NXP Semiconductors * *Single zener diodes in a SOD123W package * * * * * * *IR = 50nA @ VR = 0,7V *IZSM = 0,3A @ tp = 100µs *Vzmax = 63,2V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOS123W * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZT52H-B62 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=11.525E-12 + M=.35851 + VJ=.65914 + ISR=51.091E-12 + BV=62.112 + IBV=.16341 + TT=2.2362E-6 *## *