*********************************************************** * * BZT52H-B5V1 * * Nexperia * * Voltage regulator diode * VFmax = 0,9V @ IF = 10mA * IRmax = 2,0µA @ VR = 2,0V * VZmax = 5,2V @ IZ = 5mA * IZSM = 6,0A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the * reverse mode of operation. * .SUBCKT BZT52H-B5V1 1 2 R1 1 2 3E+010 D1 1 2 BZT52H-B5V1 * .MODEL BZT52H-B5V1 D + IS = 2.1E-015 + N = 1.065 + BV = 5.18 + IBV = 0.00952 + RS = 0.7 + CJO = 1.2E-010 + VJ = 0.74 + M = 0.345 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 7E-016 + N = 1.25 + RS = 8 .ENDS *