* ******************************************* * *BZT52H-B56 * *NXP Semiconductors * *Single zener diode in a SOD123F package * * * * * * *IR = 50nA @ VR = 0,7V *IZSM = 0,3A @ tp = 100µs *Vzmax = 57,1V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZT52H-B56 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=12.024E-12 + M=.34443 + VJ=.60675 + ISR=53.794E-12 + BV=56.116 + IBV=.18612 + TT=2.3083E-6 *## *