* ******************************************* * *BZT52H-B43 * *NXP Semiconductors * *Single zener diode in a SOD123F package * * * * * * *IR = 50µA @ VR = 0,7V *IZSM = 0,6A @ tp = 100µs *Vzmax = 43,9V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZT52H-B43 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=14.596E-12 + M=.3553 + VJ=.6878 + ISR=69.202E-12 + BV=43.128 + IBV=.29071 + TT=2.4670E-6 *## *