*********************************************************** * * BZT52H-B16 * * Nexperia * * Voltage regulator diode * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 11,2V * VZmax = 16,3V @ IZ = 5mA * IZSM = 1,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 do not reflect a physical * device. Instead it improves modeling in the * reverse mode of operation. * .SUBCKT BZT52H-B16 1 2 R1 1 2 1E+012 D1 1 2 BZT52H-B16 * .MODEL BZT52H-B16 D + IS = 4E-016 + N = 1 + BV = 15.46 + IBV = 1E-015 + RS = 0.6 + CJO = 2.983E-011 + VJ = 0.64 + M = 0.33 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 7E-018 + N = 1.25 + RS = 8 .ENDS *