* ******************************************* * *BZT52H-B11 * *NXP Semiconductors * *Single zener diode in a SOD123F package * * * * * * *IR = 100nA @ VR = 8V *IZSM = 2,5A @ tp = 100µs *Vzmax = 11,2V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZT52H-B11 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=38.612E-12 + M=.32962 + VJ=.58913 + ISR=592.87E-12 + BV=11.119 + IBV=.54544 + TT=3.2172E-6 *## *