* ******************************************* * *BZT52H-A20 * *Nexperia * *Voltage regulator diodes * * *VZmax = 20,2V @ Iz = 5mA * * *VFmax = 0,9V @ IF = 10mA *IRmax = 50nA @ VR = 14V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 38/2025 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZT52H-A20 1 2 R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 4E-16 + N = 1 + BV = 19.28 + IBV = 1E-15 + RS = 0.5 + CJO = 2.5E-11 + VJ = 0.64 + M = 0.33 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 7E-18 + N = 1.25 + RS = 8 .ENDS *