*********************************************************** * * BZT5250H-C22 * * Nexperia * * Low-current voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,05µA @ VR = 16,7V * VZmax = 23,10V @ IZ = 50µA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZT5250H-C22 D + IS = 1.429E-014 + N = 1.101 + BV = 22.005 + IBV = 0.005 + RS = 0.3705 + CJO = 2.701E-11 + VJ = 0.7087 + M = 0.3557 .ENDS *