******************************************* * * BZT5250H-B43-Q * *Nexperia * *Low-current voltage regulator diodes * *VFmax = 0,9V @ IF = 10mA *IRmax = 0,05µA @ VR = 32,6V *VZmax = 43,90V @ IZ = 50µA * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 10/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZT5250H-B43-Q 1 2 * *The resistor R1 and the diode2 *do not reflect physical devices *but improve only modeling in the *forward mode of operation. * R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 4.6E-15 + N = 1.09 + BV = 42.89 + IBV = 0.001 + RS = 0.446 + CJO = 1.65E-11 + VJ = 0.6 + M = 0.34 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 8E-16 + N = 1 + RS = 40 .ENDS *