* *********************************************************** * * BZT5250H-B10 * * Nexperia * * Low-current voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0.1µA @ VR = 7.6V * VZmax = 10.2V @ IZ = 50µA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 13/2024 * Simulator: SPICE3 * *********************************************************** * .SUBCKT BZT5250H-B10 1 2 * * The resistor R1, the diode D2 and VZ * do not reflect physical devices * but improve only modeling in the * reverse mode of operation. * R1 1 2 1E+10 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.2 * .MODEL DIODE1 D + IS = 1.4E-17 + N = 0.9 + BV = 10 + IBV = 1E-09 + RS = 0.48 + CJO = 6.7E-11 + VJ = 0.6 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-18 + N = 12 + RS = 40 .ENDS *