* ******************************************* * *BZT52-C9V1 * *Nexperia * *Single Zener diodes in a SOD123 package * * *VZmax = 9,6V @ Iz = 5mA * * *VFmax = 0,9V @ IF = 10mA *IRmax = 500nA @ VR = 6V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123 * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 06/2022 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZT52-C9V1 1 2 R1 1 2 5E+11 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.2 * *The resistor R1, the diode2 and VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 5E-16 + N = 1.03 + BV = 8.7 + IBV = 1E-09 + RS = 0.39 + CJO = 5.339E-11 + VJ = 0.6 + M = 0.33 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-18 + N = 12.8 + RS = 40 .ENDS *