* ******************************************* * *BZT52-C6V2 * *Nexperia * *Single Zener diodes in a SOD123 package * * *VZmax = 6,6V @ Iz = 5mA * * *VFmax = 0,9V @ IF = 10mA *IRmax = 3uA @ VR = 4V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123 * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 38/2025 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZT52-C6V2 1 2 R1 1 2 4E+07 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.001 * *The resistor R1, the diode2 and VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 5E-14 + N = 1.2 + BV = 6.2 + IBV = 1.6E-08 + RS = 0.4 + CJO = 9E-11 + VJ = 0.57 + M = 0.31 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 8E-14 + N = 9.63 + RS = 1.9 .ENDS *