* ******************************************* * *BZT52-C39 * *Nexperia * *Single Zener diodes in a SOD123 package * * * * * * *IRmax = 0,05µA @ VR = 27,3V *IZSM = 0,7A @ tp = 100µs *Vzmax = 41V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 22/2018 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZT52-C39 1 2 * *The resistor R1 and the diode2 *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 2 8E+011 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 4E-015 + N = 1.065 + BV = 38.3 + IBV = 0.001 + RS = 0.21 + CJO = 1.787E-011 + VJ = 0.74 + M = 0.366 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-018 + N = 1 + RS = 1E+004 .ENDS *