******************************************* * *BZT52-C11 * *Nexperia * *Single Zener diodes in a SOD123 package * * *VZmax = 11,6V @ Iz = 5mA * * *VFmax = 0,9V @ IF = 10mA *IRmax = 100nA @ VR = 8V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123 * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 20/2022 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZT52-C11 1 2 R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode2 *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * .MODEL DIODE1 D + IS = 3E-16 + N = 1.005 + BV = 10.6 + IBV = 1E-09 + RS = 0.43 + CJO = 4.3E-11 + VJ = 0.56 + M = 0.324 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 7E-18 + N = 1.25 + RS = 8 .ENDS *