* ******************************************* * *BZT52-B3V9-Q * *Nexperia * *Single Zener diodes in a SOD123 package * * *VZmax = 3,98V @ Iz = 5mA * * *VFmax = 0,9V @ IF = 10mA *IRmax = 3µA @ VR = 1V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123 * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 03/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZT52-B3V9-Q 1 2 R1 1 2 4E+07 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.01 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the forward mode of operation. * .MODEL DIODE1 D + IS = 8E-14 + N = 1.21 + BV = 3.7 + IBV = 1.6E-08 + RS = 0.4 + CJO = 1.463E-10 + VJ = 0.6 + M = 0.31 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-09 + N = 9.68 + RS = 40 .ENDS *