******************************************* * *BZT52-B3V0 * *Nexperia * *Single Zener diodes in a SOD123 package * * *VZmax = 3,06V @ Iz = 5mA * * *VFmax = 0,9V @ IF = 10mA *IRmax = 10µA @ VR = 1V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123 * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 03/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZT52H-B3V0 1 2 R1 1 2 1E+08 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.1 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the forward mode of operation. * .MODEL DIODE1 D + IS = 3.5E-12 + N = 1.4 + BV = 2.805 + IBV = 0.005 + RS = 0.38 + CJO = 1.7E-10 + VJ = 0.15 + M = 0.135 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1.8E-08 + N = 9 + RS = 65 .ENDS *