*********************************************************** * * BZT52-B16 * * Nexperia * * Single Zener diodes in a SOD123 package * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 11,2V * VZmax = 16,3V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 34/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT BZT52-B16 1 2 R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 4E-16 + N = 1 + BV = 15.2 + IBV = 1E-05 + RS = 0.476 + CJO = 2.983E-11 + VJ = 0.64 + M = 0.33 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 7E-18 + N = 1.25 + RS = 8 .ENDS *