* ******************************************* * *BZB84-C7V5 * *NXP Semiconductors * *Dual Zener diodes * * * * * * *IR = 1µA @ VR = 5V *IZSM = 4A @ tp = 100µs *VZmax = 7,9V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * * *Simulator: PSPICE * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL BZB84-C7V5 D + IS = 7.526E-16 + N = 0.992 + BV = 7.45 + IBV = 0.005 + RS = 0.2338 + CJO = 128.24E-12 + VJ = .81245 + M = .36798 *## *