* ******************************************* * *BZB84-C33 * *NXP Semiconductors * *Dual Zener diodes * * * * * * *IR = 0,05µA @ VR = 23,1V *IZSM = 0,9A @ tp = 100µs *VZmax = 35,00V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * * *Simulator: PSPICE * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL BZB84-C33 D + IS = 5.229E-15 + N = 1.061 + BV = 33 + IBV = 0.002 + RS = 0.4467 + CJO = 2.019E-11 + VJ = 0.7645 + M = 0.3782 + FC = 0.5 *## *