* ******************************************* * *BZB84-C30 * *NXP Semiconductors * *Dual Zener diodes * * * * * * *IR = 0,05µA @ VR = 21V *IZSM = 1A @ tp = 100µs *VZmax = 32,00V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * * *Simulator: PSPICE * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL BZB84-C30 D + IS = 5.229E-15 + N = 1.061 + BV = 30 + IBV = 0.002 + RS = 0.4467 + CJO = 2.17E-011 + VJ = 0.6718 + M = 0.3465 + FC = 0.5 *## *