* ******************************************* * *BZB84-C10 * *NXP Semiconductors * *Dual Zener diodes * * * * * * *IR = 0,2µA @ VR = 7V *IZSM = 3A @ tp = 100µs *VZmax = 10,6V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * * *Simulator: PSPICE * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL BZB84-C10 D + IS = 7.526E-16 + N = 0.992 + BV = 10 + IBV = 0.005 + RS = 0.2338 + CJO = 84.638E-12 + VJ = .87838 + M = .40269 *## *