*********************************************************** * * BZB84-B6V8 * * Nexperia * * Dual Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 2µA @ VR = 4V * VZmax = 6,94V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZB84-B6V8 D + IS = 7.526E-16 + N = 0.992 + BV = 6.805 + IBV = 0.005 + RS = 0.2338 + CJO = 1.107E-10 + VJ = 0.7367 + M = 0.3406 .ENDS *