*********************************************************** * * BZB84-B13 * * Nexperia * * Dual Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,1µA @ VR = 8V * VZmax = 13,3V @ IZ = 5mA * IZSM = 2,5A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZB84-B13 D + IS = 1.429E-14 + N = 1.101 + BV = 13.215 + IBV = 0.005 + RS = 0.3705 + CJO = 4.392E-11 + VJ = 0.5723 + M = 0.3274 .ENDS *