* ******************************************* * *BZB784-C8V2 * *NXP Semiconductors * *Voltage regulator double diodes * * * * * * *IR = 0,7µA @ VR = 5V *IZSM = 4A @ tp = 100µs *Vzmax = 8,7V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT323 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * * *Simulator: PSPICE * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL BZB784-C8V2 D + IS = 7.526E-16 + N = 0.992 + BV = 8.2 + IBV = 0.005 + RS = 0.2338 + CJO = 108.31E-12 + VJ = .83652 + M = .38088 *## *