* ******************************************* * *BZB784-C2V7 * *NXP Semiconductors * *Voltage regulator double diodes * * * * * *VFmax = 0,9V @ IF = 10mA *IRmax = 20ľA @ VR = 1V * *VZmax = 2,9V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT323 (SC70) * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * *Extraction date (week/year): 01/2016 *Simulator: SPICE2 * ******************************************* *# .SUBCKT BZB784-C2V7 1 2 R1 1 2 1E+010 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.06 * *The resistor R1, the diode D2 *and VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2E-011 + N = 1.48 + BV = 4 + IBV = 0.005 + RS = 0.6 + CJO = 1.784E-010 + VJ = 0.63 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 6E-010 + N = 6 + RS = 30 .ENDS *