*********************************************************** * * BZA968A * * Nexperia * * Quadruple ESD transient voltage suppressor * VZmax = 7,14V @ IZ = 1mA * Cd = 90pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VR = 4,3V * * * Package pinning does not match Spice model pinning. * Package: SOT665 * * Package Pin 1: Cathode D1 * Package Pin 2: Common Anode * Package Pin 3: Cathode D2 * Package Pin 4: Cathode D3 * Package Pin 5: Cathode D4 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * .MODEL BZA968A D + IS=329.56E-18 + N=.99805 + RS=.3112 + IKF=6.1249 + CJO=77.958E-12 + M=.34229 + VJ=.77441 + ISR=8.8151E-9 + NR=4.9950 + BV=7.0369 + IBV=9.6192 + TT=865.62E-9 .ENDS *