*********************************************************** * * BZA962A * * Nexperia * * Quadruple ESD transient voltage suppressor * VZmax = 6,51V @ IZ = 1mA * Cd = 105pF @ f = 1MHz, VR = 0V * IRM = 500nA @ VR = 4V * * * Package pinning does not match Spice model pinning. * Package: SOT665 * * Package Pin 1: Cathode D1 * Package Pin 2: Common Anode * Package Pin 3: Cathode D2 * Package Pin 4: Cathode D3 * Package Pin 5: Cathode D4 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * .MODEL BZA962A D + IS=322.57E-18 + N=.9961 + RS=.31568 + IKF=7.9489 + CJO=89.986E-12 + M=.33327 + VJ=.75415 + ISR=55.253E-9 + NR=3.2011 + BV=6.4066 + IBV=2.9783 + TT=865.62E-9 .ENDS *