*********************************************************** * * BZA956A * * Nexperia * * Quadruple ESD transient voltage suppressor * VZmax = 5,88V @ IZ = 1mA * Cd = 125pF @ f = 1MHz, VR = 0V * IRM = 1mA @ VR = 3V * * * Package pinning does not match Spice model pinning. * Package: SOT665 * * Package Pin 1: Cathode D1 * Package Pin 2: Common Anode * Package Pin 3: Cathode D2 * Package Pin 4: Cathode D3 * Package Pin 5: Cathode D4 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * .MODEL BZA956A D + IS=274.79E-18 + N=.99151 + RS=.33553 + IKF=8.8795 + CJO=107.97E-12 + M=.32308 + VJ=.68909 + ISR=1.1924E-6 + NR=4.9950 + BV=5.7434 + IBV=.25951 + TT=865.62E-9 .ENDS *