*********************************************************** * * BZA862A * * Nexperia * * Quadruple ESD transient voltage suppressor * VZmax = 6,51V @ IZ = 1mA * Cd = 200pF @ f = 1MHz, VR = 0V * IRM = 700nA @ VR = 4V * * * Package pinning does not match Spice model pinning. * Package: SOT353 (SC-88A) * * Package Pin 1: Cathode D1 * Package Pin 2: Common Anode * Package Pin 3: Cathode D2 * Package Pin 4: Cathode D3 * Package Pin 5: Cathode D4 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * .MODEL BZA862A D + IS=323.81E-18 + N=.97963 + RS=.24264 + IKF=6.9002 + CJO=140.64E-12 + M=.29103 + VJ=.92059 + ISR=41.933E-9 + NR=2.4186 + BV=6.3692 + IBV=.86917 + TT=123.35E-9 .ENDS *