* ******************************************* * *BZA862A * *NXP Semiconductors * *Quadruple ESD transient voltage suppressor * * *VBR = 4V @ IR = 700nA * * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT353 * *Package Pin 1: Cathode D1 *Package Pin 2: common anode *Package Pin 3: Cathode D2 *Package Pin 4: Cathode D3 *Package Pin 5: Cathode D4 * *Simulator: PSPICE * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed four times on the schematic * .MODEL BZA862A D + IS=323.81E-18 + N=.97963 + RS=.24264 + IKF=6.9002 + CJO=140.64E-12 + M=.29103 + VJ=.92059 + ISR=41.933E-9 + NR=2.4186 + BV=6.3692 + IBV=.86917 + TT=123.35E-9 *## *