*********************************************************** * * BZA856AVL * * Nexperia * * Quadruple low capacitance ESD suppressor * VZmax = 5,88V @ IZ = 1mA * Cd = 28pF @ f = 1MHz, VR = 0V * IRM = 200nA @ VR = 3V * * * Package pinning does not match Spice model pinning. * Package: SOT353 (SC-88A) * * Package Pin 1: Cathode D1 * Package Pin 2: Common Anode * Package Pin 3: Cathode D2 * Package Pin 4: Cathode D3 * Package Pin 5: Cathode D4 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * .MODEL BZA856AVL D + IS = 3.644E-17 + N = 0.9717 + BV = 5.6 + IBV = 0.001 + RS = 0.5003 + CJO = 2.136E-11 + VJ = 0.7025 + M = 0.3242 + FC = 0.5 .ENDS *