*********************************************************** * * BZA856A * * Nexperia * * Quadruple ESD transient voltage suppressor * VZmax = 5,88V @ IZ = 1mA * Cd = 240pF @ f = 1MHz, VR = 0V * IRM = 2mA @ VR = 3V * * * Package pinning does not match Spice model pinning. * Package: SOT353 (SC-88A) * * Package Pin 1: Cathode D1 * Package Pin 2: Common Anode * Package Pin 3: Cathode D2 * Package Pin 4: Cathode D3 * Package Pin 5: Cathode D4 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * .MODEL BZA856A D + IS=323.83E-18 + N=.97963 + RS=.24251 + IKF=6.4502 + CJO=156.61E-12 + M=.28517 + VJ=.98457 + ISR=9.2948E-9 + NR=2.4186 + BV=5.7918 + IBV=.18506 + TT=116.14E-9 .ENDS *