***************************************************************** * NXP BUK9Y7R6-40E * * Polarity N-Channel * Ratings 40V/7.600000E-003OHMS/78.8337636915277A * * Date Created Tue Feb 05 08:47:52 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9Y7R6-40E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 5.3e-10 RLS2 SOURCE 8 1.33203528512207 RLS1 8 7 0.0002 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00431957796072997 TC=0.00412301883543776,1.75427810833859E-05 RBD 9 4 0.00170601264972683 TC=0.00412301883543776,1.75427810833859E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 1.53540326798161e-09 RG 1 2 1.97663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 1771.11 + -10 1769.66 + -8 1767.29 + -6 1763.13 + -5 1759.33 + -4 1752.48 + -3 1733.24 + -2 1585.96 + -1 938.449 + -0.5 671.909 + -0.2 532.605 + -0.1 529.083 + 0 468.72094 + 0.1 391.79288 + 0.2 391.3834 + 0.5 326.20504 + 1 276.52348 + 2 229.49164 + 3 204.65596 + 4 187.33636 + 5 174.23084 + 6 164.84736 + 8 153.2528 + 10 146.59868 + 12 142.13028 + 15 137.16572 + 16 135.697 + 20 130.78072 + 25 125.79604 + 32 120.43612 .MODEL MINT NMOS(Vto=2.08368450779267 Kp=1.951144e+002 Nfs=400000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=4e-13 + N=1 M=0.56 VJ=0.57 Fc=0.5 Cjo=1.09419412e-09 Tt=8.576e-09) .ENDS