***************************************************************** * NXP BUK9Y72-80E * * Polarity N-Channel * Ratings 80V/7.800000E-002OHMS/15.1683852586494A * * Date Created Tue Feb 05 08:47:21 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9Y72-80E DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 1.58336269740926 RLS1 8 7 0.00024 RDS 7 4 80000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0555240967709056 TC=0.00548202238921395,1.52195671748724E-05 RBD 9 4 0.00369905170349025 TC=0.00548202238921395,1.52195671748724E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 6e-10 RG 1 2 5.67663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 695.698 + -10 694.565 + -8 692.904 + -6 690.261 + -5 688.063 + -4 684.541 + -3 675.998 + -2 646.862 + -1 419.196 + -0.5 288.578 + -0.2 184.4 + -0.1 181.935 + 0 134.2669 + 0.1 109.79784 + 0.2 109.64164 + 0.5 98.84319 + 1 85.7427 + 2 72.69887 + 3 68.76687 + 4 66.51024 + 5 64.86373 + 6 63.62228 + 8 61.79191 + 10 60.28542 + 12 58.95168 + 15 57.19534 + 16 56.65002 + 20 54.77936 + 25 52.80546 + 30 51.16116 + 50 46.80138 .MODEL MINT NMOS(Vto=2.00842293602369 Kp=3.872965e+001 Nfs=460000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=88 Ibv=2.500000E-004 Rs=1E-6 Is=1.37002083393626e-13 + N=1 M=0.61 VJ=0.55 Fc=0.5 Cjo=2.3155464e-10 Tt=1.2544e-08) .ENDS