******************************************************************************* ***************************************************************** * NXP BUK9Y53_100B * * Polarity N-Channel * Ratings 100V/5.30E-02OHMS/10A * * Date Created Tue Mar 16 06:42:23 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9Y53_100B DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 2000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0381089322186857 TC=0.00767124565018944,-1.1548331529591e-05 RBD 9 4 0.00249806616148382 TC=0.00767124565018944,-1.1548331529591e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 750000000000 CGS 2 6 1.37439310344828e-09 RG 1 2 1.43663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1395 + -5 1378 + -4 1381 + -3 1400 + -2 1734 + -1 1492 + -0.5 1141 + -0.2 913 + -0.1 840 + 0 742 + 0.1 659 + 0.2 550 + 0.5 326 + 1 204 + 2 151 + 3 129 + 4 117 + 5 108 + 10 86.1 + 12 80.8 + 14 76.6 + 20 67.3 .MODEL MINT NMOS(Vto=1.90991527335706 Kp=5.0909e+01 Nfs=620000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=112.00 Ibv=2.50E-04 Rs=1E-6 Is=7.9462056225618e-13 + N=1 M=0.56 VJ=0.72 Fc=0.5 Cjo=5.48e-10 Tt=3.55e-08) .ENDS *******************************************************************************