******************************************************************************* ***************************************************************** * NXP BUK9Y40_55B * * Polarity N-Channel * Ratings 55V/4.00E-02OHMS/15A * * Date Created Thu Mar 11 21:44:30 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9Y40_55B DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 1100000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.030175398194519 TC=0.00764956073562333,-1.13146661191152e-05 RBD 9 4 0.00439649497192248 TC=0.00764956073562333,-1.13146661191152e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 8.815e-10 RG 1 2 1.74663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 885 + -12 880 + -10 875 + -8 872 + -5 868 + -4 862 + -3 860 + -2 895 + -1 831 + -0.5 655 + -0.2 546 + -0.1 505 + 0 230 + 0.1 452 + 0.2 405 + 0.5 271 + 1 188 + 2 141 + 5 104 + 10 85 + 20 76 + 25 71 + 44 56 .MODEL MINT NMOS(Vto=1.56599548629748 Kp=4.2319e+01 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=61.60 Ibv=2.50E-04 Rs=1E-6 Is=1.23064614610474e-13 + N=1 M=0.1 VJ=0.5 Fc=0.5 Cjo=0 Tt=2.25e-08) .ENDS *******************************************************************************