******************************************************************************* ***************************************************************** * NXP BUK9Y30_75B * * Polarity N-Channel * Ratings 75V/3.00E-02OHMS/15A * * Date Created Wed Mar 17 04:15:26 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9Y30_75B DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 1500000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0223429257583272 TC=0.00768729050780037,-1.13626160066048e-05 RBD 9 4 0.00194197593206254 TC=0.00768729050780037,-1.13626160066048e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 750000000000 CGS 2 6 1.36257142857143e-09 RG 1 2 1.39663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1648 + -5 1654 + -2 1772 + -1 1631 + -0.5 1273 + -0.2 1050 + -0.1 960 + 0 893.5 + 0.1 788 + 0.2 706 + 0.5 461 + 1 297 + 2 206 + 5 145 + 10 114 + 12 107 + 14 101 + 20 89 + 25 82 + 60 66 .MODEL MINT NMOS(Vto=1.64641919442405 Kp=0.4899e+02 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=84.00 Ibv=2.50E-04 Rs=1E-6 Is=1.09218948780447e-12 + N=1 M=0.51 VJ=0.62 Fc=0.5 Cjo=6.19e-10 Tt=5.05e-08) .ENDS *******************************************************************************