******************************************************************************************************** * * Nexperia BUK9Y1R9-40H * MOSFET: N-Channel, Automotive * Ratings 40V/1.9mOhm/120A * Revision N#: 1.0 * Created on 2018-03-27 15:08:57 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT BUK9Y1R9-40H D G S * Package impedance LD D 5 10.00p RLD2 D 5 12.57m RLD1 5 4 1.000u LG G 1 1.509n RLG G 1 1.896 LS S 8 460.0p RLS2 S 8 578.1m RLS1 8 7 170.0u * Drain,gate and source resistances RD 3 4 1.102m TC= 7.545m,16.26u RG 1 2 804.2m RS 6 7 1.000u * Body Diode RBD 9 4 285.5u TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 40.00MEG TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 160.0MEG CGS 2 6 3.961n * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-16.0,2590.830200710669) (-15.0,2590.830200710669) (-12.0,2590.830200710669) (-10.0,2590.830200710669) (-8.0,2590.830200710669) (-6.0,2590.830200710669) (-5.0,2590.830200710669) (-4.0,2590.830200710669) (-3.0,2590.830200710669) (-2.0,2590.830200710669) (-1.0,1277.71) (-0.5,878.8) (-0.2,771.17) (-0.1,771.36) (0.0,736.619) (0.1,689.1483999999999) (0.2,690.4892000000001) (0.5,614.982) (1.0,530.3036) (2.0,413.0644) (3.0,330.992) (4.0,266.0824) (5.0,223.90999999999997) (6.0,201.64520000000002) (8.0,189.34279999999998) (10.0,187.8844) (12.0,186.30120000000002) (15.0,184.05880000000005) (16.0,183.3856) (20.0,180.8396) (25.0,178.15479999999997) (30.0,175.84080000000003) (32.0,174.87439999999995) .MODEL MINT NMOS Vto= 2.233 Kp= 778.1 Nfs= 481.6G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 760.5 .MODEL D_DBD D Bv= 44.00 Ibv= 250.0u Rs= 1.000u Is= 3.018p + N= 1.000 M= 460.2m VJ= 561.9m Fc= 500.0m Cjo= 5.363n Tt= 17.40n .ENDS BUK9Y1R9-40H ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However, Nexperia does not give * any representations or warranties,expressed or implied, as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect, incidental, punitive, * special or consequential damages (including - without limitation - lost profits, lost savings, * business interruption, costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence), warranty, breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************