***************************************************************** * NXP BUK9Y19-100E * * Polarity N-Channel * Ratings 100V/1.900000E-002OHMS/56.3758409576449A * * Date Created Fri Sep 27 05:52:37 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9Y19-100E DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 1.58336269740926 RLS1 8 7 0.00024 RDS 7 4 10000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0133151139290286 TC=-0.0781572632359099,0.00198513411700269 RBD 9 4 0.00089496402324299 TC=-0.0781572632359099,0.00198513411700269 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 3.681e-09 RG 1 2 2.14052 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 2492 + -16 2491 + -10 2486 + -5 2471 + -4 2463 + -3 2438 + -2 2124 + -1 2661 + -0.5 1896 + -0.2 1284 + -0.1 1114 + 0 973.5 + 0.1 843 + 0.2 753 + 0.5 610 + 1 496 + 2 362 + 3 304 + 4 277 + 5 257 + 6 240 + 8 214 + 10 195 + 12 181 + 15 165 + 20 146 + 30 120 + 50 95 .MODEL MINT NMOS(Vto=2.16761607523833 Kp=3.756407e+002 Nfs=430000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=110 Ibv=2.500000E-004 Rs=1E-6 Is=1.16152188652576e-12 + N=1 M=0.59 VJ=0.58 Fc=0.5 Cjo=8.23e-10 Tt=2.856e-08) .ENDS