***************************************************************** * NXP BUK9Y12-40E * * Polarity N-Channel * Ratings 40V/1.200000E-002OHMS/51.8719852439895A * * Date Created Tue Feb 05 06:59:45 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9Y12-40E DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 1.58336269740926 RLS1 8 7 0.00024 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00705373434795235 TC=0.00400951933945632,1.76212299286227E-05 RBD 9 4 0.00183292445436464 TC=0.00400951933945632,1.76212299286227E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 9.7e-10 RG 1 2 1.86663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1026.19 + -16 1025.69 + -10 1023.69 + -5 1017.66 + -4 1013.55 + -3 1000.54 + -2 854.385 + -1 470.294 + -0.5 312.871 + -0.2 250.363 + -0.1 249.107 + 0 226.6568 + 0.1 202.2082 + 0.2 201.95004 + 0.5 182.69204 + 1 164.36656 + 2 142.58596 + 3 129.55548 + 4 119.79324 + 5 112.50036 + 6 107.41336 + 8 101.28162 + 10 97.81366 + 12 95.56175 + 15 93.22719 + 16 92.56024 + 20 90.30531 + 25 87.84188 + 30 85.76167 .MODEL MINT NMOS(Vto=2.04756139738985 Kp=8.910271e+001 Nfs=420000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=1.12861547501081e-13 + N=1 M=0.57 VJ=0.72 Fc=0.5 Cjo=6.0375936e-10 Tt=1.4896e-08) .ENDS