***************************************************************** * NXP BUK9M9R1-40E * * Polarity N-Channel * Ratings 40V/7.300000E-003OHMS/66.4696852414005A * * Date Created Fri Feb 19 06:17:36 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9M9R1-40E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.4e-10 RLS2 SOURCE 8 0.854513201776424 RLS1 8 7 0.00029 RDS 7 4 4000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00472732854484645 TC=0.0591372787680026,0.000676977802783181 RBD 9 4 0.00211337546375144 TC=0.0591372787680026,0.000676977802783181 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5000000000 CGS 2 6 1.33309795313622e-09 RG 1 2 2.4412962 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1369.65996425268 + -16 1369.65996425268 + -15 1369.65996425268 + -12 1369.65996425268 + -10 1369.65996425268 + -8 1369.65996425268 + -6 1369.65996425268 + -5 1369.65996425268 + -4 1369.65996425268 + -3 1369.65996425268 + -2 1325.99 + -1 839.44 + -0.5 619.53 + -0.2 502.61 + -0.1 501.04 + 0 473.3542 + 0.1 413.0708 + 0.2 412.7316 + 0.5 331.8424 + 1 270.5936 + 2 218.8572 + 3 193.2368 + 4 176.0624 + 5 163.8004 + 6 155.0876 + 8 143.9208 + 10 137.0092 + 12 132.0784 + 15 126.4996 + 16 124.8316 + 20 119.3764 + 25 113.864 + 30 109.4764 + 32 107.9148 .MODEL MINT NMOS(Vto=2.16776181615484 Kp=1.433124e+002 Nfs=400000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=380e-10 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=7.88963421458229e-13 + N=1 M=0.55 VJ=0.51 Fc=0.5 Cjo=8.653688e-10 Tt=1.1296e-08) .ENDS