******************************************************************************************************** * * Nexperia BUK9M8R5-40H * Polarity N - Channel * Ratings 40V/8.5mOhm/40A * Revision N#: 1.0 * Created on 2019-01-23 13:08:10 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT BUK9M8R5-40H D G S * Package impedance LD D 5 20.00p RLD2 D 5 25.13m RLD1 5 4 5.000u LG G 1 1.509n RLG G 1 1.896 LS S 8 440.0p RLS2 S 8 552.9m RLS1 8 7 450.0u * Drain,gate and source resistances RD 3 4 6.084m TC1= 5.146m TC2= 8.816u RG 1 2 800.0m RS 6 7 1.000u * Body Diode RBD 9 4 2.036m TC1= 4.000m TC2= 23.00u DBD 7 9 D_DBD RDS 7 4 8.000MEG TC1= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 160.0MEG CGS 2 6 1.209n * CGD C11 11 12 1E-12 V11 11 0 0Vdc B11 3 2 I= V(13,0)*I(V11) E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-16.0,742.6029415246228) (-15.0,742.6029415246228) (-12.0,742.6029415246228) (-10.0,742.6029415246228) (-8.0,742.6029415246228) (-6.0,742.6029415246228) (-5.0,742.6029415246228) (-4.0,742.6029415246228) (-3.0,742.6029415246228) (-2.0,723.47) (-1.0,357.16) (-0.5,241.44) (-0.2,210.02) (-0.1,209.93) (0.0,203.2516) (0.1,193.93960000000004) (0.2,194.39720000000005) (0.5,172.5152) (1.0,147.32319999999999) (2.0,112.5548) (3.0,87.9912) (4.0,70.04720000000002) (5.0,59.33559999999999) (6.0,53.684) (8.0,49.556400000000004) (10.0,49.2136) (12.0,49.594800000000006) (15.0,49.806000000000004) (16.0,49.80999999999999) (20.0,49.407599999999995) (25.0,48.916) (30.0,48.583200000000005) (32.0,48.43280000000001) .MODEL MINT NMOS Vto= 2.398 Kp= 201.0 Nfs= 642.6G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 812.0 .MODEL D_DBD D Bv= 44.00 Ibv= 250.0u Rs= 1.000u Is= 520.5f + N= 1.000 M= 414.9m VJ= 683.5m Fc= 500.0m Cjo= 1.544n Tt= 13.41n .ENDS SPICE_BUK9M8R5-40H ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************