***************************************************************** * NXP BUK9M7R2-40E * * Polarity N-Channel * Ratings 40V/5.800000E-003OHMS/70A * * Date Created Fri Feb 19 05:48:29 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9M7R2-40E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 2.3e-10 RLS2 SOURCE 8 0.578053048260522 RLS1 8 7 0.00022 RDS 7 4 4000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00368639888508381 TC=0.00523462977677738,1.39248525227486E-05 RBD 9 4 0.00125454230545153 TC=0.00523462977677738,1.39248525227486E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5000000000 CGS 2 6 1.65125253797189e-09 RG 1 2 2.45547488 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 1663.48177341298 + -15 1663.48177341298 + -12 1663.48177341298 + -10 1663.48177341298 + -8 1663.48177341298 + -6 1663.48177341298 + -5 1663.48177341298 + -4 1663.48177341298 + -3 1663.48177341298 + -2 1663.48177341298 + -1 1362.3 + -0.5 1082.86 + -0.2 905.86 + -0.1 903.34 + 0 704.344 + 0.1 506.2428 + 0.2 505.8016 + 0.5 398.68 + 1 320.812 + 2 258.7404 + 3 227.2672 + 4 206.1776 + 5 191.22 + 6 180.7008 + 8 167.3608 + 10 159.2068 + 12 153.5092 + 15 147.2724 + 16 145.4504 + 20 139.4884 + 25 133.3444 + 30 128.3544 + 32 126.5616 .MODEL MINT NMOS(Vto=2.22249535451589 Kp=1.838163e+002 Nfs=450000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=380e-10 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=10.00441176812296e-13 + N=1 M=0.54 VJ=0.51 Fc=0.5 Cjo=1.08463e-09 Tt=9.272e-09) .ENDS