***************************************************************** * NXP BUK9M34-100E * * Polarity N-Channel * Ratings 100V/3.440000E-002OHMS/28.4607283359103A * * Date Created Sun Feb 21 23:23:01 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9M34-100E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.4e-10 RLS2 SOURCE 8 0.854513201776424 RLS1 8 7 0.00029 RDS 7 4 10000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0268457589731442 TC=0.00793873389212726,2.02839687229051E-05 RBD 9 4 0.00158233745595634 TC=0.00793873389212726,2.02839687229051E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5000000000 CGS 2 6 1.822030432994e-09 RG 1 2 2.17953756 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 2183.01759826299 + -16 2183.01759826299 + -15 2183.01759826299 + -12 2183.01759826299 + -10 2183.01759826299 + -8 2183.01759826299 + -6 2183.01759826299 + -5 2183.01759826299 + -4 2183.01759826299 + -3 2183.01759826299 + -2 2174.39 + -1 1574.69 + -0.5 1232.71 + -0.2 970.68 + -0.1 966.68 + 0 771.0482 + 0.1 562.5692 + 0.2 561.8312 + 0.5 421.2328 + 1 333.828 + 2 240.904 + 3 204.2908 + 4 181.8624 + 5 165.9224 + 6 153.9752 + 8 137.042 + 10 125.2188 + 12 116.2044 + 15 105.9212 + 16 102.9408 + 20 93.7584 + 25 85.1664 + 30 78.6128 + 50 62.4068 + 80 50.9532 .MODEL MINT NMOS(Vto=2.31724358215103 Kp=2.750388e+002 Nfs=410000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=380e-10 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=110 Ibv=2.500000E-004 Rs=1E-6 Is=5.19377307014074e-13 + N=1 M=0.6 VJ=0.5 Fc=0.5 Cjo=4.727968e-10 Tt=2.3536e-08) .ENDS