***************************************************************** * NXP BUK9M14-40E * * Polarity N-Channel * Ratings 40V/1.100000E-002OHMS/48.0514882418909A * * Date Created Thu Feb 18 06:09:43 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9M14-40E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.4e-10 RLS2 SOURCE 8 0.854513201776424 RLS1 8 7 0.00029 RDS 7 4 4000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00715855995111253 TC=0.00526637897783365,7.76076102771043E-06 RBD 9 4 0.00232383808958479 TC=0.00526637897783365,7.76076102771043E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5000000000 CGS 2 6 8.2482205994656e-10 RG 1 2 2.18760124 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 943.073147575275 + -15 943.073147575275 + -12 943.073147575275 + -10 943.073147575275 + -8 943.073147575275 + -6 943.073147575275 + -5 943.073147575275 + -4 943.073147575275 + -3 943.073147575275 + -2 935.62 + -1 665.41 + -0.5 518.52 + -0.2 437.86 + -0.1 436.63 + 0 381.3006 + 0.1 313.1356 + 0.2 312.9248 + 0.5 252.9152 + 1 206.1488 + 2 168.8548 + 3 151.0708 + 4 139.4064 + 5 130.8948 + 6 124.6152 + 8 116.1668 + 10 110.6328 + 12 106.5528 + 15 101.8792 + 16 100.4872 + 20 95.93 + 25 91.264 + 30 87.4448 + 32 86.0544 .MODEL MINT NMOS(Vto=1.90610608653215 Kp=8.834839e+001 Nfs=240000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=380e-10 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=6.24868945077039e-13 + N=1 M=0.55 VJ=0.51 Fc=0.5 Cjo=5.219544e-10 Tt=8.816e-09) .ENDS