***************************************************************** * NXP BUK9M10-30E * * Polarity N-Channel * Ratings 30V/7.800000E-003OHMS/58.7766732707263A * * Date Created Tue Feb 09 03:06:13 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9M10-30E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.4e-10 RLS2 SOURCE 8 0.854513201776424 RLS1 8 7 0.00029 RDS 7 4 3000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00411934464303467 TC=0.00375781287528462,9.96444403007752E-06 RBD 9 4 0.00280821997180399 TC=0.00375781287528462,9.96444403007752E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5000000000 CGS 2 6 8.1996777071034e-10 RG 1 2 1.99318252 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1003.1415950234 + -16 1003.1415950234 + -15 1003.1415950234 + -12 1003.1415950234 + -10 1003.1415950234 + -8 1003.1415950234 + -6 1003.1415950234 + -5 1003.1415950234 + -4 1003.1415950234 + -3 1003.1415950234 + -2 943.04 + -1 761.37 + -0.5 598.43 + -0.2 536.94 + -0.1 535.97 + 0 490.9348 + 0.1 438.4448 + 0.2 437.5148 + 0.5 375.2708 + 1 306.3504 + 2 245.3272 + 3 219.476 + 4 203.12 + 5 191.588 + 6 183.002 + 8 170.5916 + 10 161.5812 + 12 154.446 + 15 146.0324 + 16 143.5432 + 20 135.7284 + 24 129.5688 + 25 128.1652 .MODEL MINT NMOS(Vto=1.95592969290285 Kp=9.156608e+001 Nfs=300000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=380e-10 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33 Ibv=2.500000E-004 Rs=1E-6 Is=9.17598245019783e-13 + N=1 M=0.55 VJ=0.58 Fc=0.5 Cjo=5.418048e-10 Tt=1.39e-08) .ENDS