***************************************************************** * NXP BUK9K5R6-30E * * Polarity N-Channel * Ratings 30V/5.800000E-003OHMS/40A * * Date Created Thu Apr 09 03:29:51 2015 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9K5R6-30E DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 4.4e-10 RLS2 SOURCE 8 1.10584061406361 RLS1 8 7 0.00045 RDS 7 4 1000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00288917968050833 TC=0.00694184025325874,2.08700442900174E-06 RBD 9 4 0.00145561720104922 TC=0.00694184025325874,2.08700442900174E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 16000000000 CGS 2 6 1.57935110847908e-09 RG 1 2 1.78104 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + 0 464.38512 + 0.1 813.42364 + 0.2 812.75944 + 0.5 681.89364 + 1 548.42704 + 2 437.8934 + 3 392.22304 + 4 363.26648 + 5 342.54916 + 6 327.01288 + 8 304.41068 + 10 288.12668 + 12 275.49636 + 20 243.74996 + 24 233.00192 + 25 230.55892 .MODEL MINT NMOS(Vto=2.21112300317704 Kp=2.095109e+002 Nfs=500000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33 Ibv=2.500000E-004 Rs=1E-6 Is=3.2817229712473e-12 + N=1 M=0.53 VJ=0.57 Fc=0.5 Cjo=1.16152136e-09 Tt=1.6608e-08) .ENDS