******************************************************************************************************** * * Nexperia BUK9K13-60RA * Polarity N - Channel * Ratings 60V/11.2mOhm/40A * Revision N#: 1.0 * Created on 2020-12-01 16:14:15 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT BUK9K13-60RA D G S * Package impedance LD D 5 10.00p RLD2 D 5 25.13m RLD1 5 4 6.000u LG G 1 781.3p RLG G 1 1.964 LS S 8 480.0p RLS2 S 8 1.206 RLS1 8 7 550.0u * Drain,gate and source resistances RD 3 4 8.016m TC= 9.640m,1.000n RG 1 2 1.706 RS 6 7 1.000u * Body Diode RBD 9 4 1.445m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 3.000G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 5.000G CGS 2 6 1.887n * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-16.0,2015.0) + (-15.0,2015.0) + (-12.0,2015.0) + (-10.0,2015.0) + (-8.0,2015.0) + (-6.0,2015.0) + (-5.0,2015.0) + (-4.0,2015.0) + (-3.0,2015.0) + (-2.0,2015.0) + (-1.0,1352.0) + (-0.5,908.5) + (-0.2,596.3) + (-0.1,588.9) + (0.0,457.1) + (0.1,360.0) + (0.2,359.6) + (0.5,308.2) + (1.0,261.9) + (2.0,204.2) + (3.0,178.7) + (4.0,166.3) + (5.0,158.7) + (6.0,153.6) + (8.0,146.7) + (10.0,141.7) + (12.0,137.6) + (15.0,132.2) + (16.0,130.5) + (20.0,124.7) + (25.0,118.7) + (30.0,113.9) + (40.0,107.1) + (48.0,103.3) .MODEL MINT NMOS Vto= 2.124 Kp= 203.2 Nfs= 1.425T Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 2.577K .MODEL D_DBD D Bv= 66.00 Ibv= 250.0u Rs= 1.000u Is= 2.788p + N= 1.000 M= 385.5m VJ= 224.2m Fc= 500.0m Cjo= 1.343n Tt= 13.74n .ENDS BUK9K13-60RA ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************