******************************************************************************************************** * * Nexperia BUK9K13-40H * Polarity N - Channel * Ratings 40V/13.1mOhm/43A * Revision N#: 1.0 * Created on 2021-01-27 12:34:21 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT BUK9K13-40H D G S * Package impedance LD D 5 180.0p RLD2 D 5 226.2m RLD1 5 4 46.00u LG G 1 587.8p RLG G 1 738.6m LS S 8 1.244n RLS2 S 8 1.563 RLS1 8 7 433.0u * Drain,gate and source resistances RD 3 4 9.630m TC= 6.008m,4.637u RG 1 2 1.816 RS 6 7 1.000u * Body Diode RBD 9 4 2.206m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 8.000MEG TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 8.000G CGS 2 6 780.6p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-16.0,450.1) + (-15.0,450.1) + (-12.0,450.1) + (-10.0,450.1) + (-8.0,450.1) + (-6.0,450.1) + (-5.0,450.1) + (-4.0,450.1) + (-3.0,445.6) + (-2.0,289.8) + (-1.0,162.5) + (-0.5,136.6) + (-0.2,128.1) + (-0.1,127.5) + (0.0,115.8) + (0.1,122.4) + (0.2,130.8) + (0.5,123.8) + (1.0,108.5) + (2.0,88.94) + (3.0,75.98) + (4.0,65.69) + (5.0,57.39) + (6.0,51.26) + (8.0,44.62) + (10.0,42.19) + (12.0,41.27) + (15.0,40.79) + (16.0,40.56) + (20.0,39.81) + (25.0,38.83) + (30.0,37.91) + (32.0,37.51) .MODEL MINT NMOS Vto= 2.417 Kp= 168.8 Nfs= 611.2G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 520.7 .MODEL D_DBD D Bv= 44.00 Ibv= 250.0u Rs= 1.000u Is= 695.3f + N= 1.000 M= 421.0m VJ= 1.234 Fc= 500.0m Cjo= 1.017n Tt= 14.60n .ENDS BUK9K13-40H ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************