***************************************************************** * NXP BUK9K12-60E * * Polarity N-Channel * Ratings 60V/1.150000E-002OHMS/35A * * Date Created Mon May 12 07:40:56 2014 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9K12-60E DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 4.4e-10 RLS2 SOURCE 8 1.10584061406361 RLS1 8 7 0.00045 RDS 7 4 1200000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00704456726174854 TC=0.00660089037213704,2.49162366714248E-05 RBD 9 4 0.00129047269699121 TC=0.00660089037213704,2.49162366714248E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5000000000 CGS 2 6 2.302e-09 RG 1 2 2 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -1.5 1775 + -1 1567.57 + -0.5 1097.96 + -0.2 750.833 + -0.1 741.642 + 0 534.95834 + 0.1 405.3482 + 0.2 404.93168 + 0.5 344.58124 + 1 287.4878 + 2 215.70436 + 3 187.39812 + 4 174.635 + 5 167.26316 + 6 162.31916 + 8 155.5634 + 10 150.61636 + 12 146.38904 + 15 140.72652 + 16 138.88996 + 20 132.62272 + 25 126.09868 + 30 120.94348 + 40 113.66296 + 48 109.65344 .MODEL MINT NMOS(Vto=2.05962506055949 Kp=2.207774e+002 Nfs=360000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=4.97711121307192e-12 + N=1 M=0.59 VJ=0.54 Fc=0.5 Cjo=1.03781932e-09 Tt=1.5272e-08) .ENDS